How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | Center Distance (in): | 3 in |
| BD: | 9 | L: | 6.57 in |
| AE1: | 0.6 | AK: | 8.5 |
| BF: | 0.53 | D: | 3.25 |
| I: | 4.84 in | U: | 0.875 in |
| L1: | 9.82 in | AD: | 6.53 |
| BE1: | 0.5 in | T: | 1.188 |
| AJ: | 7.25 | V: | 2.51 in |
| G: | 2 | AE2: | 0.36 |
| F: | 4 | C: | 8.88 in |
| AG: | 7.5 |
Technical Specifications
| Model Code: | HM230 | Ratio: | 5:1 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 6.683 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1729 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

