How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.36 | G: | 2 |
| AJ: | 5.88 | F: | 4 |
| AD: | 6.53 | T: | 1.188 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AE1: | 0.6 | B: | 8.12 |
| U: | 0.875 in | L: | 6.57 in |
| BE: | 0.38 in | V: | 2.51 in |
| I: | 4.84 in | AG: | 7.5 |
| C: | 8.88 in | D: | 3.25 |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Model Code: | HM230 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 6.683 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1729 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output RPM: | 350 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

