How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.51 in |
| AE2: | 0.36 | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| C: | 8.88 in | BF: | 0.53 |
| F: | 4 | U: | 0.875 in |
| AG: | 7.5 | T: | 1.25 |
| G: | 2 | L1: | 9.82 in |
| AJ: | 7.25 | AD: | 6.53 |
| B: | 8.12 | AE1: | 0.6 |
| D: | 3.25 | L: | 6.57 in |
| I: | 4.84 in |
Technical Specifications
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Assembly: | HM-1 | Ratio: | 5:1 |
| Gear Type: | Worm | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.683 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output RPM: | 350 | Thrust Rating - output shaft: | 1729 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

