How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | C: | 8.88 in |
| BE1: | 0.5 in | F: | 4 |
| AG: | 7.5 | I: | 4.84 in |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AD: | 6.53 | B: | 8.12 |
| U: | 0.875 in | AJ: | 7.25 |
| L1: | 9.82 in | D: | 3.25 |
| V: | 2.51 in | G: | 2 |
| BF: | 0.53 | AE1: | 0.6 |
| T: | 1.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 1729 |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.683 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

