How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | Center Distance (in): | 3 in |
| LM: | 8.82 | BD: | 5.88 |
| AE1: | 0.6 | G: | 2 |
| V: | 2.51 in | L: | 6.57 in |
| AE2: | 0.36 | AD: | 6.53 |
| AG: | 7.5 | I: | 4.84 in |
| AK: | 4.5 | T: | 1.25 |
| C: | 8.88 in | BF: | 0.41 |
| AJ: | 5.88 | F: | 4 |
| D: | 3.25 | U: | 0.875 in |
| BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1729 |
| Input HP @ 1750 RPM: | 6.683 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output RPM: | 350 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

