How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.84 in |
| U: | 0.875 in | G: | 2 |
| F: | 4 | L1: | 9.82 in |
| L: | 6.57 in | AE1: | 0.6 |
| V: | 2.51 in | AE2: | 0.36 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| AJ: | 7.25 | B: | 8.12 |
| D: | 3.25 | BE1: | 0.5 in |
| BD: | 9 | T: | 1.438 |
| AG: | 7.5 | AK: | 8.5 |
| C: | 8.88 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.683 | Thrust Rating - output shaft: | 1729 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

