Grove Gear HM230-5-1-1.438-56C-L9
Part #:HM230-5-1-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AE2: | 0.36 |
| AJ: | 5.88 | U: | 0.875 in |
| L: | 6.57 in | V: | 2.51 in |
| I: | 4.84 in | AK: | 4.5 |
| T: | 1.438 | AE1: | 0.6 |
| AD: | 6.53 | D: | 3.25 |
| LM: | 8.82 | B: | 8.12 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| F: | 4 | BE: | 0.38 in |
| C: | 8.88 in | AG: | 7.5 |
| BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.683 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Center Distance (in): | 3 | Bore Code: | 23 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1729 | Product Type: | Right Angle |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

