How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | U: | 0.875 in |
| I: | 4.84 in | AK: | 4.5 |
| BF: | 0.41 | T: | 1.5 |
| BD: | 5.88 | C: | 8.88 in |
| AJ: | 5.88 | AE2: | 0.36 |
| AG: | 7.5 | V: | 2.51 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| F: | 4 | G: | 2 |
| AE1: | 0.6 | BE: | 0.38 in |
| LM: | 8.82 | L: | 6.57 in |
| D: | 3.25 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.683 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Assembly: | HM-1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1729 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

