Grove Gear HM230-5-1-1.500-180TC-L3
Part #:HM230-5-1-1.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | BD: | 9 |
| F: | 4 | Center Distance (in): | 3 in |
| AE2: | 0.36 | G: | 2 |
| AG: | 7.5 | AK: | 8.5 |
| C: | 8.88 in | V: | 2.51 in |
| B: | 8.12 | D: | 3.25 |
| L: | 6.57 in | AE1: | 0.6 |
| I: | 4.84 in | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.5 |
| BF: | 0.53 | AD: | 6.53 |
| U: | 0.875 in |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1729 |
| Output RPM: | 350 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Ratio: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | HM230 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.683 | Bore Code: | 24 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

