How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | Center Distance (in): | 3 in |
| F: | 4 | U: | 0.875 in |
| BF: | 0.53 | L: | 6.57 in |
| AD: | 6.53 | B: | 8.12 |
| L1: | 9.82 in | I: | 4.84 in |
| D: | 3.25 | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.36 |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 7.5 | AE1: | 0.6 |
| G: | 2 | V: | 2.51 in |
| C: | 8.88 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.683 |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1729 | Gear Type: | Worm |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Model Code: | HM230 |
| Assembly: | HM-1 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

