How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | G: | 2 |
| AG: | 7.5 | C: | 8.88 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BD: | 5.88 | AD: | 6.53 |
| AE2: | 0.36 | AE1: | 0.6 |
| F: | 4 | AJ: | 5.88 |
| D: | 3.25 | BE: | 0.38 in |
| B: | 8.12 | V: | 2.51 in |
| T: | 1.625 | LM: | 8.82 |
| BF: | 0.41 | U: | 0.875 in |
| AK: | 4.5 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.683 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Bore Code: | 26 | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1729 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Output RPM: | 350 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

