Grove Gear HM230-5-1-1.625-180TC-L1
Part #:HM230-5-1-1.625-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | L1: | 9.82 in |
| BF: | 0.53 | L: | 6.57 in |
| D: | 3.25 | B: | 8.12 |
| Center Distance (in): | 3 in | F: | 4 |
| AG: | 7.5 | AJ: | 7.25 |
| V: | 2.51 in | C: | 8.88 in |
| BE1: | 0.5 in | I: | 4.84 in |
| BD: | 9 | G: | 2 |
| AK: | 8.5 | AE2: | 0.36 |
| AE1: | 0.6 | U: | 0.875 in |
| AD: | 6.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Model Code: | HM230 | Bore Code: | 26 |
| Motor Frame Size: | 180TC | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 6.683 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Ratio Range: | 5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1729 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

