How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AK: | 8.5 |
| D: | 3.25 | AG: | 7.5 |
| AE1: | 0.6 | C: | 8.88 in |
| I: | 4.84 in | AE2: | 0.36 |
| BE1: | 0.5 in | F: | 4 |
| BF: | 0.53 | B: | 8.12 |
| U: | 0.875 in | AJ: | 7.25 |
| G: | 2 | L1: | 9.82 in |
| BD: | 9 | AD: | 6.53 |
| Center Distance (in): | 3 in | T: | 1.625 |
| V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.683 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Model Code: | HM230 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1729 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

