How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | U: | 0.875 in |
| T: | 1.625 | AG: | 7.5 |
| L1: | 9.82 in | I: | 4.84 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.51 in | BF: | 0.53 |
| AE2: | 0.36 | AD: | 6.53 |
| D: | 3.25 | B: | 8.12 |
| C: | 8.88 in | AE1: | 0.6 |
| BD: | 9 | AK: | 8.5 |
| F: | 4 | Center Distance (in): | 3 in |
| G: | 2 |
Technical Specifications
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 6.683 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1729 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

