How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE: | 0.38 in |
| LM: | 8.82 | AG: | 7.5 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| V: | 2.51 in | AD: | 6.53 |
| G: | 2 | C: | 8.88 in |
| L: | 6.57 in | F: | 4 |
| AJ: | 5.88 | T: | 1.625 |
| BD: | 5.88 | B: | 8.12 |
| D: | 3.25 | AE1: | 0.6 |
| AK: | 4.5 | U: | 0.875 in |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.683 | Assembly: | HM-1 |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 1729 |
| Ratio: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

