How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE1: | 0.6 |
| BD: | 9 | I: | 4.84 in |
| AK: | 8.5 | V: | 2.51 in |
| AD: | 6.53 | BF: | 0.53 |
| AJ: | 7.25 | L1: | 9.82 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| L: | 6.57 in | B: | 8.12 |
| AG: | 7.5 | F: | 4 |
| C: | 8.88 in | AE2: | 0.36 |
| G: | 2 | T: | 1.688 |
| D: | 3.25 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 6.683 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 350 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1729 | Service Factor: | 1 |
| Ratio: | 5:1 | Assembly: | HM-1 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

