How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AD: | 6.53 |
| D: | 3.25 | BD: | 9 |
| AJ: | 7.25 | AG: | 7.5 |
| F: | 4 | BF: | 0.53 |
| C: | 8.88 in | T: | 1.688 |
| L: | 6.57 in | L1: | 9.82 in |
| AK: | 8.5 | AE1: | 0.6 |
| B: | 8.12 | Center Distance (in): | 3 in |
| V: | 2.51 in | AE2: | 0.36 |
| G: | 2 | U: | 0.875 in |
| I: | 4.84 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 6.683 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Bore Code: | 27 |
| Thrust Rating - output shaft: | 1729 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

