How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| B: | 8.12 | C: | 8.88 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| V: | 2.51 in | AE2: | 0.36 |
| AJ: | 7.25 | U: | 0.875 in |
| L1: | 9.82 in | AG: | 7.5 |
| F: | 4 | AD: | 6.53 |
| D: | 3.25 | AE1: | 0.6 |
| T: | 1.688 | L: | 6.57 in |
| G: | 2 | BF: | 0.53 |
| I: | 4.84 in |
Technical Specifications
| Thrust Rating - output shaft: | 1729 | Product Type: | Right Angle |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.683 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

