How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE1: | 0.6 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| T: | 1.75 | I: | 4.84 in |
| U: | 0.875 in | AE2: | 0.36 |
| D: | 3.25 | V: | 2.51 in |
| AK: | 4.5 | BD: | 5.88 |
| F: | 4 | B: | 8.12 |
| C: | 8.88 in | AG: | 7.5 |
| G: | 2 | BF: | 0.41 |
| AD: | 6.53 | LM: | 8.82 |
| L: | 6.57 in |
Technical Specifications
| Bore Code: | 28 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.683 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 1729 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

