How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | V: | 2.51 in |
| F: | 4 | AG: | 7.5 |
| BE1: | 0.5 in | AD: | 6.53 |
| L: | 6.57 in | AE1: | 0.6 |
| L1: | 9.82 in | AK: | 8.5 |
| C: | 8.88 in | AE2: | 0.36 |
| T: | 1.75 | BF: | 0.53 |
| I: | 4.84 in | BD: | 9 |
| U: | 0.875 in | B: | 8.12 |
| AJ: | 7.25 | D: | 3.25 |
| Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 6.683 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1729 | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

