How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| C: | 8.88 in | AG: | 7.5 |
| AJ: | 5.88 | I: | 4.84 in |
| T: | 1.75 | AD: | 6.53 |
| AK: | 4.5 | AE2: | 0.36 |
| D: | 3.25 | U: | 0.875 in |
| BD: | 5.88 | B: | 8.12 |
| F: | 4 | L: | 6.57 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| G: | 2 | LM: | 8.82 |
| AE1: | 0.6 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.683 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1729 |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.75 in |
| Model Code: | HM230 | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

