How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | LM: | 8.82 |
| I: | 4.84 in | G: | 2 |
| BF: | 0.41 | V: | 2.51 in |
| BE: | 0.38 in | T: | 1.75 |
| U: | 0.875 in | C: | 8.88 in |
| BD: | 5.88 | B: | 8.12 |
| AE1: | 0.6 | L: | 6.57 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| AD: | 6.53 | AJ: | 5.88 |
| AG: | 7.5 | AK: | 4.5 |
| AE2: | 0.36 |
Technical Specifications
| Output RPM: | 350 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Thrust Rating - output shaft: | 1729 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.683 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Assembly: | HM-1 |
| Ratio: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

