Grove Gear HM230-5-1-1.938-180TC-L4
Part #:HM230-5-1-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | C: | 8.88 in |
| V: | 2.51 in | L1: | 9.82 in |
| AG: | 7.5 | BF: | 0.53 |
| F: | 4 | AK: | 8.5 |
| AE2: | 0.36 | BE1: | 0.5 in |
| I: | 4.84 in | L: | 6.57 in |
| B: | 8.12 | AE1: | 0.6 |
| G: | 2 | AJ: | 7.25 |
| BD: | 9 | D: | 3.25 |
| U: | 0.875 in | T: | 1.938 |
| Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 6.683 |
| Output RPM: | 350 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1729 |
| Model Code: | HM230 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Bore Code: | 31 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

