Grove Gear HM230-5-1-1.938-180TC-L9
Part #:HM230-5-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.51 in |
| L: | 6.57 in | BE1: | 0.5 in |
| L1: | 9.82 in | C: | 8.88 in |
| I: | 4.84 in | AE2: | 0.36 |
| F: | 4 | AD: | 6.53 |
| U: | 0.875 in | AJ: | 7.25 |
| AE1: | 0.6 | D: | 3.25 |
| G: | 2 | B: | 8.12 |
| BF: | 0.53 | AG: | 7.5 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| T: | 1.938 |
Technical Specifications
| Thrust Rating - output shaft: | 1729 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Motor Frame Size: | 180TC | Output RPM: | 350 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 6.683 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

