Grove Gear HM230-5-1-1.938-56C-L3
Part #:HM230-5-1-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | BD: | 5.88 |
| I: | 4.84 in | G: | 2 |
| BE: | 0.38 in | AD: | 6.53 |
| T: | 1.938 | AE2: | 0.36 |
| V: | 2.51 in | LM: | 8.82 |
| L: | 6.57 in | AJ: | 5.88 |
| D: | 3.25 | U: | 0.875 in |
| AK: | 4.5 | C: | 8.88 in |
| AE1: | 0.6 | BF: | 0.41 |
| Center Distance (in): | 3 in | F: | 4 |
| B: | 8.12 |
Technical Specifications
| Motor Frame Size: | 56C | Assembly: | HM-1 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.683 | Output Diameter (in): | 1.938 in |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1729 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

