Grove Gear HM230-5-1-1.938-56C-L9
Part #:HM230-5-1-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | LM: | 8.82 |
| BD: | 5.88 | B: | 8.12 |
| V: | 2.51 in | G: | 2 |
| T: | 1.938 | U: | 0.875 in |
| BE: | 0.38 in | I: | 4.84 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AG: | 7.5 | AJ: | 5.88 |
| AE2: | 0.36 | L: | 6.57 in |
| C: | 8.88 in | AK: | 4.5 |
| F: | 4 | AD: | 6.53 |
| D: | 3.25 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 6.683 |
| Ratio Range: | 5:1 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1729 |
| Output RPM: | 350 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

