How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AE1: | 0.6 |
| Center Distance (in): | 3 in | B: | 8.12 |
| AK: | 4.5 | L: | 6.57 in |
| F: | 4 | LM: | 8.82 |
| AD: | 6.53 | BD: | 5.88 |
| BE: | 0.38 in | T: | 1.188 |
| AE2: | 0.36 | AG: | 7.5 |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 8.88 in | U: | 0.875 in |
| V: | 2.51 in | G: | 2 |
| I: | 4.84 in |
Technical Specifications
| Thrust Rating - output shaft: | 1729 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 350 | Assembly: | HM-2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 6.683 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

