How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | G: | 2 |
| T: | 1.188 | BE: | 0.38 in |
| AD: | 6.53 | U: | 0.875 in |
| AG: | 7.5 | BD: | 5.88 |
| I: | 4.84 in | C: | 8.88 in |
| V: | 2.51 in | AE2: | 0.36 |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | F: | 4 |
| B: | 8.12 | LM: | 8.82 |
| AE1: | 0.6 |
Technical Specifications
| Center Distance (in): | 3 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 6.683 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output RPM: | 350 | Output Diameter (in): | 1.188 in |
| Model Code: | HM230 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1729 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

