How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | V: | 2.51 in |
| B: | 8.12 | BE: | 0.38 in |
| BD: | 5.88 | I: | 4.84 in |
| Center Distance (in): | 3 in | T: | 1.188 |
| AJ: | 5.88 | D: | 3.25 |
| AG: | 7.5 | AK: | 4.5 |
| BF: | 0.41 | L: | 6.57 in |
| U: | 0.875 in | G: | 2 |
| C: | 8.88 in | F: | 4 |
| LM: | 8.82 | AE1: | 0.6 |
| AE2: | 0.36 |
Technical Specifications
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output RPM: | 350 | Thrust Rating - output shaft: | 1729 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Motor Frame Size: | 56C |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.683 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

