How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| AG: | 7.5 | G: | 2 |
| L: | 6.57 in | LM: | 8.82 |
| U: | 0.875 in | F: | 4 |
| C: | 8.88 in | I: | 4.84 in |
| BD: | 5.88 | B: | 8.12 |
| AK: | 4.5 | BF: | 0.41 |
| T: | 1.25 | AD: | 6.53 |
| AE1: | 0.6 | V: | 2.51 in |
| D: | 3.25 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 6.683 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1729 |
| Motor Frame Size: | 140TC | Output RPM: | 350 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

