How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3 in |
| LM: | 8.82 | V: | 2.51 in |
| G: | 2 | L: | 6.57 in |
| C: | 8.88 in | AE1: | 0.6 |
| U: | 0.875 in | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.36 |
| BD: | 5.88 | F: | 4 |
| AD: | 6.53 | D: | 3.25 |
| AG: | 7.5 | T: | 1.25 |
| B: | 8.12 | I: | 4.84 in |
| AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.683 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Thrust Rating - output shaft: | 1729 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Bore Code: | 20 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

