How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| C: | 8.88 in | AG: | 7.5 |
| I: | 4.84 in | BF: | 0.53 |
| AE2: | 0.36 | AK: | 8.5 |
| AE1: | 0.6 | AD: | 6.53 |
| L: | 6.57 in | F: | 4 |
| BD: | 9 | G: | 2 |
| L1: | 9.82 in | D: | 3.25 |
| B: | 8.12 | T: | 1.25 |
| U: | 0.875 in | AJ: | 7.25 |
| BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.683 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1729 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

