How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AJ: | 7.25 |
| T: | 1.25 | B: | 8.12 |
| AG: | 7.5 | AK: | 8.5 |
| BE1: | 0.5 in | G: | 2 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| L1: | 9.82 in | U: | 0.875 in |
| F: | 4 | AE1: | 0.6 |
| AE2: | 0.36 | I: | 4.84 in |
| C: | 8.88 in | L: | 6.57 in |
| BF: | 0.53 | BD: | 9 |
| D: | 3.25 |
Technical Specifications
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.683 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1729 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output RPM: | 350 |
| Ratio Range: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

