How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | L: | 6.57 in |
| AG: | 7.5 | G: | 2 |
| V: | 2.51 in | AK: | 4.5 |
| I: | 4.84 in | T: | 1.438 |
| LM: | 8.82 | F: | 4 |
| AD: | 6.53 | B: | 8.12 |
| AE1: | 0.6 | BE: | 0.38 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AE2: | 0.36 | C: | 8.88 in |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.683 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1729 |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Ratio: | 5:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

