How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| BF: | 0.41 | AD: | 6.53 |
| T: | 1.438 | BD: | 5.88 |
| C: | 8.88 in | AE2: | 0.36 |
| AE1: | 0.6 | F: | 4 |
| V: | 2.51 in | LM: | 8.82 |
| AG: | 7.5 | U: | 0.875 in |
| AK: | 4.5 | G: | 2 |
| D: | 3.25 | Center Distance (in): | 3 in |
| AJ: | 5.88 | B: | 8.12 |
| BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Center Distance (in): | 3 | Output RPM: | 350 |
| Assembly: | HM-2 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.683 | Product Type: | Right Angle |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1729 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

