How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 9.82 in |
| AJ: | 7.25 | L: | 6.57 in |
| G: | 2 | B: | 8.12 |
| BD: | 9 | AE1: | 0.6 |
| AD: | 6.53 | U: | 0.875 in |
| T: | 1.438 | BE1: | 0.5 in |
| BF: | 0.53 | F: | 4 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AE2: | 0.36 | D: | 3.25 |
| V: | 2.51 in | AG: | 7.5 |
| C: | 8.88 in |
Technical Specifications
| Bore Code: | 23 | Input HP @ 1750 RPM: | 6.683 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | HM230 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1729 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

