How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | F: | 4 |
| BE1: | 0.5 in | AE2: | 0.36 |
| G: | 2 | V: | 2.51 in |
| AG: | 7.5 | AD: | 6.53 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| BD: | 9 | AE1: | 0.6 |
| BF: | 0.53 | L1: | 9.82 in |
| U: | 0.875 in | C: | 8.88 in |
| AJ: | 7.25 | T: | 1.438 |
| AK: | 8.5 | L: | 6.57 in |
| D: | 3.25 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1729 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Output Key: | 3/8 x 3.00 |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.683 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

