Grove Gear HM230-5-2-1.438-56C-L3
Part #:HM230-5-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.36 | F: | 4 |
| U: | 0.875 in | AE1: | 0.6 |
| AG: | 7.5 | B: | 8.12 |
| AJ: | 5.88 | AD: | 6.53 |
| BE: | 0.38 in | L: | 6.57 in |
| AK: | 4.5 | V: | 2.51 in |
| D: | 3.25 | G: | 2 |
| I: | 4.84 in | T: | 1.438 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| C: | 8.88 in |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Bore Code: | 23 | Model Code: | HM230 |
| Ratio Range: | 5:1 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1729 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.683 |
| Output RPM: | 350 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

