Grove Gear HM230-5-2-1.500-180TC-L1
Part #:HM230-5-2-1.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.5 | Center Distance (in): | 3 in |
| U: | 0.875 in | F: | 4 |
| C: | 8.88 in | AJ: | 7.25 |
| G: | 2 | V: | 2.51 in |
| AE1: | 0.6 | L1: | 9.82 in |
| D: | 3.25 | L: | 6.57 in |
| AK: | 8.5 | AE2: | 0.36 |
| AG: | 7.5 | I: | 4.84 in |
| BD: | 9 | AD: | 6.53 |
| B: | 8.12 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Bore Code: | 24 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Output Diameter (in): | 1.5 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | HM-2 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1729 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.683 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

