Grove Gear HM230-5-2-1.500-180TC-L3
Part #:HM230-5-2-1.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | U: | 0.875 in |
| BD: | 9 | AE1: | 0.6 |
| AE2: | 0.36 | D: | 3.25 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| F: | 4 | L1: | 9.82 in |
| B: | 8.12 | BF: | 0.53 |
| AD: | 6.53 | I: | 4.84 in |
| L: | 6.57 in | T: | 1.5 |
| G: | 2 | BE1: | 0.5 in |
| V: | 2.51 in | AK: | 8.5 |
| AJ: | 7.25 |
Technical Specifications
| Model Code: | HM230 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1729 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-2 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.683 |
| Output RPM: | 350 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

