How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BD: | 9 |
| AD: | 6.53 | AJ: | 7.25 |
| I: | 4.84 in | AE2: | 0.36 |
| BE1: | 0.5 in | T: | 1.5 |
| L1: | 9.82 in | BF: | 0.53 |
| F: | 4 | D: | 3.25 |
| V: | 2.51 in | AK: | 8.5 |
| U: | 0.875 in | AG: | 7.5 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| L: | 6.57 in | C: | 8.88 in |
| G: | 2 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1729 |
| Motor Frame Size: | 210TC | Output RPM: | 350 |
| Bore Code: | 24 | Assembly: | HM-2 |
| Model Code: | HM230 | Ratio: | 5:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 6.683 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

