Grove Gear HM230-5-2-1.625-180TC-L2
Part #:HM230-5-2-1.625-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE2: | 0.36 |
| V: | 2.51 in | T: | 1.625 |
| AE1: | 0.6 | D: | 3.25 |
| AG: | 7.5 | B: | 8.12 |
| BE1: | 0.5 in | L: | 6.57 in |
| L1: | 9.82 in | I: | 4.84 in |
| BD: | 9 | AK: | 8.5 |
| G: | 2 | AJ: | 7.25 |
| F: | 4 | BF: | 0.53 |
| U: | 0.875 in | C: | 8.88 in |
| AD: | 6.53 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.683 | Ratio Range: | 5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Ratio: | 5:1 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1729 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

