Grove Gear HM230-5-2-1.625-180TC-L9
Part #:HM230-5-2-1.625-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | C: | 8.88 in |
| AG: | 7.5 | G: | 2 |
| V: | 2.51 in | AK: | 8.5 |
| B: | 8.12 | D: | 3.25 |
| AD: | 6.53 | U: | 0.875 in |
| L1: | 9.82 in | T: | 1.625 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| I: | 4.84 in | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.36 |
| F: | 4 | BD: | 9 |
| L: | 6.57 in |
Technical Specifications
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.683 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | HM230 |
| Thrust Rating - output shaft: | 1729 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

