How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | T: | 1.625 |
| F: | 4 | I: | 4.84 in |
| AD: | 6.53 | B: | 8.12 |
| L1: | 9.82 in | AJ: | 7.25 |
| AG: | 7.5 | C: | 8.88 in |
| V: | 2.51 in | U: | 0.875 in |
| BE1: | 0.5 in | AE1: | 0.6 |
| L: | 6.57 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.36 |
| BD: | 9 | G: | 2 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.683 | Model Code: | HM230 |
| Output RPM: | 350 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1729 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

