How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE1: | 0.6 |
| BE1: | 0.5 in | AK: | 8.5 |
| B: | 8.12 | AG: | 7.5 |
| T: | 1.625 | L1: | 9.82 in |
| BD: | 9 | F: | 4 |
| AD: | 6.53 | AE2: | 0.36 |
| I: | 4.84 in | AJ: | 7.25 |
| G: | 2 | V: | 2.51 in |
| C: | 8.88 in | D: | 3.25 |
| L: | 6.57 in | U: | 0.875 in |
| BF: | 0.53 |
Technical Specifications
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.683 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1729 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

