How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AD: | 6.53 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| AE2: | 0.36 | I: | 4.84 in |
| D: | 3.25 | U: | 0.875 in |
| L: | 6.57 in | T: | 1.625 |
| LM: | 8.82 | AK: | 4.5 |
| C: | 8.88 in | AE1: | 0.6 |
| BF: | 0.41 | F: | 4 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 2.51 in | B: | 8.12 |
| AJ: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1729 |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output RPM: | 350 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.683 |
| Output Diameter (in): | 1.625 in | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

