How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 3.25 | B: | 8.12 |
| V: | 2.51 in | AE2: | 0.36 |
| U: | 0.875 in | L: | 6.57 in |
| F: | 4 | AG: | 7.5 |
| LM: | 8.82 | T: | 1.625 |
| G: | 2 | I: | 4.84 in |
| AE1: | 0.6 | BF: | 0.41 |
| AD: | 6.53 | BD: | 5.88 |
| C: | 8.88 in |
Technical Specifications
| Bore Code: | 26 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 56C |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1729 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 6.683 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

