How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | U: | 0.875 in |
| L: | 6.57 in | AE1: | 0.6 |
| BF: | 0.41 | T: | 1.625 |
| BE: | 0.38 in | AE2: | 0.36 |
| D: | 3.25 | I: | 4.84 in |
| LM: | 8.82 | AK: | 4.5 |
| F: | 4 | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AG: | 7.5 | AD: | 6.53 |
| B: | 8.12 | V: | 2.51 in |
| G: | 2 |
Technical Specifications
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Bore Code: | 26 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1729 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.683 | Output RPM: | 350 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

