How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AJ: | 7.25 |
| BF: | 0.53 | C: | 8.88 in |
| BD: | 9 | AE2: | 0.36 |
| T: | 1.688 | AE1: | 0.6 |
| AD: | 6.53 | L: | 6.57 in |
| D: | 3.25 | I: | 4.84 in |
| AK: | 8.5 | U: | 0.875 in |
| B: | 8.12 | BE1: | 0.5 in |
| G: | 2 | Center Distance (in): | 3 in |
| V: | 2.51 in | L1: | 9.82 in |
| F: | 4 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.683 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Model Code: | HM230 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1729 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

