How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L: | 6.57 in |
| AK: | 8.5 | G: | 2 |
| T: | 1.688 | AG: | 7.5 |
| AE2: | 0.36 | L1: | 9.82 in |
| B: | 8.12 | AE1: | 0.6 |
| U: | 0.875 in | V: | 2.51 in |
| AD: | 6.53 | F: | 4 |
| I: | 4.84 in | AJ: | 7.25 |
| BF: | 0.53 | C: | 8.88 in |
| BD: | 9 | D: | 3.25 |
| BE1: | 0.5 in |
Technical Specifications
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1729 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.683 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Bore Code: | 27 |
| Gear Type: | Worm | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

